This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
14.6359 USD - 16.2171 USD | 108 In stock |
M8
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
14.6359 USD - 16.2171 USD | Request the lead time here |
M10
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
11.5004 USD - 12.7428 USD | 98 In stock |
M8
|
Swivel
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
10.9369 USD - 12.1184 USD | 115 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
20.2264 USD - 22.4115 USD | 27 In stock |
M20
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
14.8311 USD - 16.4333 USD | 28 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
16.8972 USD - 18.7227 USD | 46 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
15.264 USD - 16.9131 USD | 22 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
19.3558 USD - 21.4468 USD | 9 In stock |
M16
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
493680 | 10.5388 USD - 11.6773 USD | 1257 In stock |
M16
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|
14.6359 USD - 16.2171 USD | 112 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
24.058 USD - 26.6571 USD | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
17.3997 USD - 19.2795 USD | 154 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
16.8972 USD - 18.7227 USD | 50 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue