This range of Cam Locks are suitable for display units, security cabinets and stock cupboards. A selection of key alike or key to differ and a variation of grip ranges is on offer to suit various application requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Cam Length | Finish | Keying | Key Type | Grip Range | View | |
---|---|---|---|---|---|---|---|---|---|
20.5997 USD - 22.825 USD | 26 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Round Key
|
1.181 in
30.0 mm
|
||
20.5997 USD - 22.825 USD | 88 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Round Key
|
1.181 in
30.0 mm
|
||
14.4129 USD - 15.9699 USD | 6 In stock |
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Slotted Key
|
0.827 in
21.0 mm
|
||
22.8909 USD - 25.3639 USD | 12 In stock |
0.421 in
10.7 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Round Key
|
0.421 in
10.7 mm
|
||
14.4129 USD - 15.9699 USD | 10 In stock |
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Slotted Key
|
0.827 in
21.0 mm
|
||
8.9136 USD - 9.8765 USD | 28 In stock |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Slotted Key
|
1.181 in
30.0 mm
|
||
19.4539 USD - 21.5556 USD | 61 In stock |
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Round Key
|
0.709 in
18.0 mm
|
||
7.997 USD - 8.8609 USD | 25 In stock |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Slotted Key
|
0.315 in
8.0 mm
|
||
8.4553 USD - 9.3687 USD | Request the lead time here |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Slotted Key
|
0.63 in
16.0 mm
|
||
492891 | 7.997 USD - 8.8609 USD | 595 In stock |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Chrome Plated
|
Keyed Alike
|
Slotted Key
|
0.315 in
8.0 mm
|
|
8.4553 USD - 9.3687 USD | 8 In stock |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Slotted Key
|
0.63 in
16.0 mm
|
||
8.6844 USD - 9.6226 USD | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Slotted Key
|
0.906 in
23.0 mm
|
||
13.7255 USD - 15.2083 USD | 8 In stock |
0.409 in
10.4 mm
|
0.748 in
19.0 mm
|
Chrome Plated
|
Keyed Alike
|
Round Key
|
0.409 in
10.4 mm
|
||
19.4539 USD - 21.5556 USD | 46 In stock |
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Round Key
|
0.709 in
18.0 mm
|
||
492887 | 8.9136 USD - 9.8765 USD | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Slotted Key
|
1.181 in
30.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue