Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
2.0722 USD - 2.2961 USD 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
2.0308 USD - 2.2502 USD 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
1285098 1.9687 USD - 2.1813 USD 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
1.6993 USD - 1.8828 USD 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
1284312 1.8236 USD - 2.0206 USD 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
13.9535 USD - 15.461 USD 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
3.5388 USD - 3.5388 USD Request the lead time here
7.0 mm
54.0 mm
4
Chrome Plated
Stainless Steel
Rectangular
40.0 mm
7.863 USD - 8.2768 USD Request the lead time here
4.0 mm
150.0 mm
5
Steel
63.0 mm
1.6486 USD - 1.6486 USD Request the lead time here
6.0 mm
50.0 mm
4
Powder Coating
Zinc Alloy
Square
51.0 mm
5.2655 USD - 5.2655 USD Request the lead time here
4.3 mm
51.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
1.2535 USD - 1.2535 USD Request the lead time here
4.0 mm
37.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
35.0 mm
1.3765 USD - 1.3765 USD Request the lead time here
1.5 mm
47.5 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
5.0221 USD - 5.0221 USD Request the lead time here
5.0 mm
72.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
1.311 USD - 1.311 USD Request the lead time here
6.0 mm
72.0 mm
4
Matt
PA6
Rectangular
56.0 mm
4.3778 USD - 4.6081 USD 532 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
1.4322 USD - 1.4322 USD Request the lead time here
5.0 mm
80.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
1.772 USD - 1.772 USD Request the lead time here
13.5 mm
64.0 mm
4
Matt
PA
Square
64.0 mm
2.4802 USD - 2.4802 USD Request the lead time here
5.0 mm
59.5 mm
4
Chrome Plated
Zinc Alloy
Rectangular
46.5 mm
5.6019 USD - 5.6019 USD Request the lead time here
3.0 mm
90.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
1.184 USD - 1.184 USD Request the lead time here
2.0 mm
48.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
36.0 mm
  • of 5
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
2.2961 USD - 2.0722 USD

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
2.2502 USD - 2.0308 USD

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
2.1813 USD - 1.9687 USD

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
1.8828 USD - 1.6993 USD

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
2.0206 USD - 1.8236 USD

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
15.461 USD - 13.9535 USD

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 11.2 mm | 0.441 in; Natural

20042059

Price Range
3.5388 USD - 3.5388 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 150.0 mm | 5.906 in; Steel

1599635

Price Range
8.2768 USD - 7.863 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 51.0 mm | 2.008 in ; Zinc Alloy

20033774

Price Range
1.6486 USD - 1.6486 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Colour
    Natural
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042158

Price Range
5.2655 USD - 5.2655 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.3 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 37.0 mm | 1.457 in ; Overall Width - 35.0 mm | 1.378 in ; Stainless Steel

20042325

Price Range
1.2535 USD - 1.2535 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    37.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    35.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.5 mm | 1.87 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042318

Price Range
1.3765 USD - 1.3765 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    47.5 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042417

Price Range
5.0221 USD - 5.0221 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 56.0 mm | 2.205 in ; PA6

20034535

Price Range
1.311 USD - 1.311 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    56.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599636

Price Range
4.6081 USD - 4.3778 USD

Stock Levels
532 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033989

Price Range
1.4322 USD - 1.4322 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 64.0 mm | 2.52 in ; PA

20034207

Price Range
1.772 USD - 1.772 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    23.5 mm
  • Overall Width
    64.0 mm
  • Colour
    Black
Hinge - Overall Length - 59.5 mm | 2.343 in ; Overall Width - 46.5 mm | 1.831 in ; Zinc Alloy

20034320

Price Range
2.4802 USD - 2.4802 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    59.5 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042370

Price Range
5.6019 USD - 5.6019 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 36.0 mm | 1.417 in ; Stainless Steel

20042400

Price Range
1.184 USD - 1.184 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Natural