Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2.0722 USD - 2.2961 USD | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 2.0308 USD - 2.2502 USD | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 1285098 | 1.9687 USD - 2.1813 USD | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
|
| 1.6993 USD - 1.8828 USD | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 1284312 | 1.8236 USD - 2.0206 USD | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
|
| 13.9535 USD - 15.461 USD | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 3.5388 USD - 3.5388 USD | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Chrome Plated
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 7.863 USD - 8.2768 USD | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 1.6486 USD - 1.6486 USD | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.008 in
51.0 mm
|
||
| 5.2655 USD - 5.2655 USD | Request the lead time here |
0.169 in
4.3 mm
|
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 1.2535 USD - 1.2535 USD | Request the lead time here |
0.157 in
4.0 mm
|
1.457 in
37.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.378 in
35.0 mm
|
||
| 1.3765 USD - 1.3765 USD | Request the lead time here |
0.059 in
1.5 mm
|
1.87 in
47.5 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 5.0221 USD - 5.0221 USD | Request the lead time here |
0.197 in
5.0 mm
|
2.835 in
72.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 1.311 USD - 1.311 USD | Request the lead time here |
0.236 in
6.0 mm
|
2.835 in
72.0 mm
|
4
|
Matt
|
PA6
|
Rectangular
|
2.205 in
56.0 mm
|
||
| 4.3778 USD - 4.6081 USD | 532 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 1.4322 USD - 1.4322 USD | Request the lead time here |
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| 1.772 USD - 1.772 USD | Request the lead time here |
0.531 in
13.5 mm
|
2.52 in
64.0 mm
|
4
|
Matt
|
PA
|
Square
|
2.52 in
64.0 mm
|
||
| 2.4802 USD - 2.4802 USD | Request the lead time here |
0.197 in
5.0 mm
|
2.343 in
59.5 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
1.831 in
46.5 mm
|
||
| 5.6019 USD - 5.6019 USD | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 1.184 USD - 1.184 USD | Request the lead time here |
0.079 in
2.0 mm
|
1.89 in
48.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue