Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.5194 USD - 0.5194 USD | Request the lead time here |
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| 1.8885 USD - 1.8885 USD | Request the lead time here |
0.374 in
9.5 mm
|
5.157 in
131.0 mm
|
5
|
Matt
|
PA
|
Rectangular
|
4.252 in
108.0 mm
|
||
| 4.9571 USD - 5.218 USD | 4294 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 7.2544 USD - 7.6362 USD | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 4.3016 USD - 4.5281 USD | 300 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 3.7465 USD - 3.7465 USD | Request the lead time here |
0.65 in
16.5 mm
|
2.756 in
70.0 mm
|
4
|
Matt
|
Zinc Alloy
|
Rectangular
|
2.087 in
53.0 mm
|
||
| 6.0438 USD - 6.3618 USD | 494 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 1.5606 USD - 1.5606 USD | Request the lead time here |
0.197 in
5.0 mm
|
3.937 in
100.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| 5.171 USD - 5.4432 USD | 87408 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 4.9534 USD - 5.2141 USD | 152702 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 0.8109 USD - 0.8109 USD | Request the lead time here |
0.114 in
2.9 mm
|
1.417 in
36.0 mm
|
6
|
No Finish
|
PA
|
Rectangular
|
1.594 in
40.5 mm
|
||
| 1.4308 USD - 1.4308 USD | Request the lead time here |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 2.877 USD - 2.877 USD | Request the lead time here |
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 4.0128 USD - 4.0128 USD | Request the lead time here |
0.098 in
2.5 mm
|
3.13 in
79.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 7.9085 USD - 7.9085 USD | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
3
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 3.5388 USD - 3.5388 USD | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Chrome Plated
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 1.484 USD - 1.484 USD | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 1.466 USD - 1.466 USD | Request the lead time here |
0.059 in
1.5 mm
|
3.937 in
100.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
0.748 in
19.0 mm
|
||
| 5.5008 USD - 5.5008 USD | Request the lead time here |
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.343 in
59.5 mm
|
||
| 2.3375 USD - 2.3375 USD | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.362 in
60.0 mm