Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2.0308 USD - 2.2502 USD | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 1285098 | 1.9687 USD - 2.1813 USD | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
|
| 1284312 | 1.8236 USD - 2.0206 USD | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
|
| 13.9535 USD - 15.461 USD | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 2.0722 USD - 2.2961 USD | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 1.6993 USD - 1.8828 USD | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 2.9839 USD - 3.3064 USD | 95203 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
3.937 in
100.0 mm
|
||
| 2.7216 USD - 2.8648 USD | 31171 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 5.3614 USD - 5.9405 USD | 60 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 2.963 USD - 3.2831 USD | 102 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 7.8356 USD - 7.8356 USD | Request the lead time here |
0.315 in
8.0 mm
|
3.031 in
77.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 2.877 USD - 2.877 USD | Request the lead time here |
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 4.0128 USD - 4.0128 USD | Request the lead time here |
0.098 in
2.5 mm
|
3.13 in
79.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| 2.3375 USD - 2.3375 USD | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.362 in
60.0 mm
|
||
| 9.57 USD - 9.57 USD | 2500 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.992 in
76.0 mm
|
||
| 12.0365 USD - 12.0365 USD | Request the lead time here |
0.197 in
5.0 mm
|
1.85 in
47.0 mm
|
4
|
Brushed
|
Stainless Steel
|
Rectangular
|
1.831 in
46.5 mm
|
||
| 26.8096 USD - 26.8096 USD | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| 1.3223 USD - 1.3223 USD | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 3.7465 USD - 3.7465 USD | Request the lead time here |
0.65 in
16.5 mm
|
2.756 in
70.0 mm
|
4
|
Matt
|
Zinc Alloy
|
Rectangular
|
2.087 in
53.0 mm
|
||
| 1.5606 USD - 1.5606 USD | Request the lead time here |
0.197 in
5.0 mm
|
3.937 in
100.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm