Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
2.0308 USD - 2.2502 USD 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
1285098 1.9687 USD - 2.1813 USD 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
1284312 1.8236 USD - 2.0206 USD 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
13.9535 USD - 15.461 USD 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
2.0722 USD - 2.2961 USD 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
1.6993 USD - 1.8828 USD 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
2.9839 USD - 3.3064 USD 95203 In stock
1.5 mm
40.0 mm
6
Polished
304 Stainless Steel
100.0 mm
2.7216 USD - 2.8648 USD 31171 In stock
50.0 mm
4
50.0 mm
5.3614 USD - 5.9405 USD 60 In stock
50.0 mm
4
76.0 mm
2.963 USD - 3.2831 USD 102 In stock
40.0 mm
4
40.0 mm
7.8356 USD - 7.8356 USD Request the lead time here
8.0 mm
77.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
2.877 USD - 2.877 USD Request the lead time here
1.5 mm
75.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
4.0128 USD - 4.0128 USD Request the lead time here
2.5 mm
79.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
2.3375 USD - 2.3375 USD Request the lead time here
8.0 mm
60.0 mm
4
Powder Coating
Zinc Alloy
Square
60.0 mm
9.57 USD - 9.57 USD 2500 In stock
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
12.0365 USD - 12.0365 USD Request the lead time here
5.0 mm
47.0 mm
4
Brushed
Stainless Steel
Rectangular
46.5 mm
26.8096 USD - 26.8096 USD Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
1.3223 USD - 1.3223 USD Request the lead time here
1.5 mm
35.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
3.7465 USD - 3.7465 USD Request the lead time here
16.5 mm
70.0 mm
4
Matt
Zinc Alloy
Rectangular
53.0 mm
1.5606 USD - 1.5606 USD Request the lead time here
5.0 mm
100.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
  • of 5
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
2.2502 USD - 2.0308 USD

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
2.1813 USD - 1.9687 USD

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
2.0206 USD - 1.8236 USD

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
15.461 USD - 13.9535 USD

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
2.2961 USD - 2.0722 USD

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
1.8828 USD - 1.6993 USD

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 100.0 mm | 3.937 in ; 304 Stainless Steel

1287382

Price Range
3.3064 USD - 2.9839 USD

Stock Levels
95203 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    100.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; ;

099124E

Price Range
2.8648 USD - 2.7216 USD

Stock Levels
31171 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991210E

Price Range
5.9405 USD - 5.3614 USD

Stock Levels
60 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299123E

Price Range
3.2831 USD - 2.963 USD

Stock Levels
102 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    4
Hinge - Overall Length - 77.0 mm | 3.031 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042189

Price Range
7.8356 USD - 7.8356 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    77.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042387

Price Range
2.877 USD - 2.877 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 79.5 mm | 3.13 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042349

Price Range
4.0128 USD - 4.0128 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    79.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767

Price Range
2.3375 USD - 2.3375 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103

Price Range
9.57 USD - 9.57 USD

Stock Levels
2500 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.0 mm | 1.85 in ; Overall Width - 46.5 mm | 1.831 in ; Stainless Steel

20042172

Price Range
12.0365 USD - 12.0365 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    47.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042264

Price Range
26.8096 USD - 26.8096 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042295

Price Range
1.3223 USD - 1.3223 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    35.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 53.0 mm | 2.087 in ; Zinc Alloy

20034481

Price Range
3.7465 USD - 3.7465 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.5 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    53.0 mm
  • Colour
    Black
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033972

Price Range
1.5606 USD - 1.5606 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black