Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
2.0722 USD - 2.2961 USD 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
1.6993 USD - 1.8828 USD 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
1284312 1.8236 USD - 2.0206 USD 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
13.9535 USD - 15.461 USD 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
1285098 1.9687 USD - 2.1813 USD 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
2.0308 USD - 2.2502 USD 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
11.22 USD - 12.4321 USD 660 In stock
8.0 mm
60.0 mm
0
Powder Coating
Zinc Alloy
Rectangular
120.0 mm
4.9744 USD - 5.5117 USD 136 In stock
6.0 mm
50.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
63.0 mm
4.2897 USD - 4.7531 USD 3315 In stock
6.0 mm
50.0 mm
5
Powder Coating
Zinc Alloy
Rectangular
63.0 mm
5.799 USD - 5.799 USD Request the lead time here
3.5 mm
70.0 mm
6
Zinc Plated
Carbon Steel
Rectangular
50.0 mm
8.3784 USD - 16.246 USD 97 In stock
8.0 mm
60.0 mm
4
Zamak
Die Cast Zinc Alloy
Rectangular
60.0 mm
18.5854 USD - 20.5932 USD 28631 In stock
5.0 mm
40.0 mm
304 Stainless Steel
40.0 mm
7.0808 USD - 7.8459 USD 2032 In stock
50.0 mm
4
76.0 mm
4.1453 USD - 4.5932 USD 28080 In stock
40.0 mm
4
40.0 mm
11.2202 USD - 12.4323 USD 6464 In stock
60.0 mm
6
120.0 mm
2.7216 USD - 2.8648 USD 31171 In stock
50.0 mm
4
50.0 mm
099114E 4.5875 USD - 5.0831 USD 5572 In stock
50.0 mm
4
50.0 mm
2.963 USD - 3.2831 USD 102 In stock
40.0 mm
4
40.0 mm
299203E 2.9637 USD - 3.1197 USD 56430 In stock
5.0 mm
40.0 mm
4
30% Glass Fibre Reinforced Nylon
40.0 mm
099404E 29.6304 USD - 32.8316 USD 3255 In stock
6.0 mm
50.0 mm
304 Stainless Steel
50.0 mm
  • of 5
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
2.2961 USD - 2.0722 USD

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
1.8828 USD - 1.6993 USD

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
2.0206 USD - 1.8236 USD

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
15.461 USD - 13.9535 USD

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
2.1813 USD - 1.9687 USD

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
2.2502 USD - 2.0308 USD

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; Black; Zinc Alloy

399126E

Price Range
12.4321 USD - 11.22 USD

Stock Levels
660 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Free Swinging Hinge - ; ; ;

099117E

Price Range
5.5117 USD - 4.9744 USD

Stock Levels
136 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Clear
Free Swinging Hinge - ; ; ;

099125E

Price Range
4.7531 USD - 4.2897 USD

Stock Levels
3315 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 50.0 mm | 1.969 in ; Carbon Steel

20034511

Price Range
5.799 USD - 5.799 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.5 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Leaf Hinge - M8; 60.0 mm; 60.0 mm; Die Cast Zinc Alloy

399114E

Price Range
16.246 USD - 8.3784 USD

Stock Levels
97 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

299403E

Price Range
20.5932 USD - 18.5854 USD

Stock Levels
28631 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991110E

Price Range
7.8459 USD - 7.0808 USD

Stock Levels
2032 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299113E

Price Range
4.5932 USD - 4.1453 USD

Stock Levels
28080 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 120.0 mm | 4.724 in ;

399116E

Price Range
12.4323 USD - 11.2202 USD

Stock Levels
6464 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    6
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; ;

099124E

Price Range
2.8648 USD - 2.7216 USD

Stock Levels
31171 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
Leaf Hinge - ; ; ;

099114E

Price Range
5.0831 USD - 4.5875 USD

Stock Levels
5572 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299123E

Price Range
3.2831 USD - 2.963 USD

Stock Levels
102 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; 30% Glass Fibre Reinforced Nylon

299203E

Price Range
3.1197 USD - 2.9637 USD

Stock Levels
56430 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; 304 Stainless Steel

099404E

Price Range
32.8316 USD - 29.6304 USD

Stock Levels
3255 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Material
    304 Stainless Steel