Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
149912001E | 9.0554 USD - 10.0337 USD | 4 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|
399123E | 16.634 USD - 18.4309 USD | 354 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
|
9.8214 USD - 10.8823 USD | 34 In stock |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
11.1607 USD - 12.3664 USD | 18 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
7.8439 USD - 8.6913 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
1399121E | 8.8651 USD - 9.8229 USD | 260 In stock |
2.756 in
70.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
4.4642 USD - 4.9466 USD | 5782 In stock |
1.969 in
50.0 mm
|
2
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
2.2978 USD - 2.5461 USD | 18085 In stock |
1.969 in
50.0 mm
|
4
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.7928 USD - 6.4186 USD | 87 In stock |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.9958 USD - 6.6435 USD | 35 In stock |
2.992 in
76.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.7927 USD - 6.4186 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
4.0541 USD - 4.0541 USD | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
4.6157 USD - 4.6157 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
1.1984 USD - 1.1984 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
2.9648 USD - 2.9648 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
3.2115 USD - 3.2115 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
3.1981 USD - 3.1981 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
3.3597 USD - 3.3597 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
2.1593 USD - 2.1593 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
1.9844 USD - 1.9844 USD | Request the lead time here |
2.126 in
54.0 mm
|
4
|
Zamak
|
0.906 in
23.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue