Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 6.6325 USD - 7.3491 USD | 800 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.48 in
63.0 mm
|
||
| 7.1852 USD - 7.9613 USD | 10 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 8.1692 USD - 8.1692 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 6.12 USD - 6.12 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 5.2749 USD - 5.2749 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 11.7918 USD - 13.0656 USD | Request the lead time here |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 149912001E | 9.4176 USD - 10.435 USD | 4 In stock |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|
| 9.4176 USD - 10.435 USD | 170 In stock |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 5.745 USD - 6.3655 USD | 1929 In stock |
1.969 in
50.0 mm
|
0
|
|
|
2.48 in
63.0 mm
|
||
| 15.1441 USD - 16.7801 USD | 30 In stock |
2.362 in
60.0 mm
|
0
|
|
|
4.724 in
120.0 mm
|
||
| 6.2356 USD - 6.9092 USD | 35 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 6.0244 USD - 6.6753 USD | 850 In stock |
1.969 in
50.0 mm
|
4
|
|
|
1.969 in
50.0 mm
|
||
| 1399121E | 9.2197 USD - 10.2158 USD | 10 In stock |
2.756 in
70.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
| 4.6428 USD - 5.1445 USD | 5323 In stock |
1.969 in
50.0 mm
|
2
|
30% Glass Fibre Reinforced Nylon
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| 2.3897 USD - 2.6479 USD | 42513 In stock |
1.969 in
50.0 mm
|
4
|
30% Glass Fibre Reinforced Nylon
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| 6.0245 USD - 6.6753 USD | 87 In stock |
1.969 in
50.0 mm
|
4
|
|
|
1.969 in
50.0 mm
|
||
| 399123E | 17.2994 USD - 19.1681 USD | 400 In stock |
2.362 in
60.0 mm
|
0
|
|
|
4.724 in
120.0 mm
|
|
| 11.6067 USD - 12.8606 USD | 10 In stock |
2.362 in
60.0 mm
|
4
|
|
|
2.362 in
60.0 mm
|
||
| 14.2451 USD - 15.7839 USD | Request the lead time here |
5.906 in
150.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 11.655 USD - 12.9141 USD | Request the lead time here |
2.362 in
60.0 mm
|
0
|
|
|
3.543 in
90.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue