Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 4.2099 USD - 4.6648 USD | 54 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M12
|
Zinc Plated Steel
|
|
|
||
| 2.3945 USD - 2.6531 USD | 18 In stock |
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
M8
|
304 Stainless Steel
|
|
|
||
| 0.9168 USD - 1.0158 USD | 15208 In stock |
1.378 in
35.0 mm
|
|
M6
|
|
|
|
||
| 1.6021 USD - 1.7752 USD | 7610 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| 0.8088 USD - 0.8962 USD | 9560 In stock |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| 4.3222 USD - 4.7892 USD | 9 In stock |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
|
|
||
| 2.2489 USD - 2.4918 USD | 219 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Steel
|
|
|
||
| 3.3381 USD - 3.6988 USD | 207 In stock |
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| 3.4468 USD - 3.8193 USD | 19 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M10
|
Zinc Plated Steel
|
|
|
||
| 1.6381 USD - 1.815 USD | 13088 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| 3.408 USD - 3.7762 USD | 20 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| 2.5949 USD - 2.8752 USD | 5822 In stock |
1.181 in
30.0 mm
|
|
M8
|
Steel
|
|
|
||
| 1.4492 USD - 1.6058 USD | 5613 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| 460564 | 4.3268 USD - 4.7943 USD | 120 In stock |
|
|
M8
|
Steel
|
|
|
|
| 4.9475 USD - 5.4819 USD | 30 In stock |
1.575 in
40.0 mm
|
|
M12
|
Steel
|
|
|
||
| 17.134 USD - 18.9851 USD | 134 In stock |
|
|
M12
|
Steel
|
|
|
||
| 3.8962 USD - 4.317 USD | 1890 In stock |
0.984 in
25.0 mm
|
|
M8
|
Steel
|
|
|
||
| 4.7596 USD - 5.2737 USD | Request the lead time here |
|
|
M10
|
Steel
|
|
|
||
| 5.4059 USD - 5.99 USD | 130 In stock |
0.787 in
20.0 mm
|
|
M8
|
Steel
|
|
|
||
| 1.5992 USD - 1.772 USD | 9026 In stock |
0.394 in
10.0 mm
|
1.102 in
28.0 mm
|
M5
|
Zinc Plated Steel