Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Number of Lobes Thread Size Overall Diameter Material Mount Type Thread Length View
5.107 USD - 5.3758 USD 105 In stock
5
M6
40.0 mm
PA
Female
14.0 mm
6.1327 USD - 6.4555 USD 3168 In stock
5
M6
25.0 mm
PA
Female
10.0 mm
10.4601 USD - 11.0106 USD 300 In stock
5
M12
60.0 mm
PA
Female
21.0 mm
7.4659 USD - 7.8588 USD 585 In stock
5
M8
50.0 mm
PA
Female
17.0 mm
14.0081 USD - 15.5214 USD 6032 In stock
5
M8
40.0 mm
PA
Female
14.0 mm
6.8198 USD - 7.1787 USD 325 In stock
5
M5
25.0 mm
PA
Female
10.0 mm
11.5622 USD - 12.8114 USD 842 In stock
5
M6
32.0 mm
PA
Female
12.5 mm
7.4451 USD - 7.837 USD Request the lead time here
5
M10
50.0 mm
PA
Female
17.0 mm
10.1864 USD - 11.2869 USD 850 In stock
5
M5
32.0 mm
PA
Female
12.5 mm
16.7081 USD - 17.5875 USD 108 In stock
5
M10
50.0 mm
PA
Female
17.0 mm
4.0642 USD - 4.2781 USD 2413 In stock
5
M5
32.0 mm
PA
Female
12.5 mm
14.2008 USD - 14.9481 USD 220 In stock
5
M8
50.0 mm
PA
Female
17.0 mm
2.9491 USD - 3.1043 USD 751 In stock
5
M4
25.0 mm
PA
Female
10.0 mm
4.6759 USD - 4.922 USD 224 In stock
5
M6
32.0 mm
PA
Female
12.5 mm
5.107 USD - 5.3758 USD Request the lead time here
5
M8
40.0 mm
PA
Female
14.0 mm
8.2446 USD - 8.6786 USD 20 In stock
5
M10
60.0 mm
PA
Female
21.0 mm
4.643 USD - 5.1445 USD 50 In stock
5
M8
60.0 mm
PP;TPE
Female
13.0 mm
2.0005 USD - 2.2167 USD 30 In stock
5
M6
28.0 mm
PP;TPE
Female
10.0 mm
3.3441 USD - 3.7054 USD 52 In stock
5
M8
40.0 mm
PP;TPE
Female
12.0 mm
491338 5.0609 USD - 5.6076 USD 115 In stock
5
M10
60.0 mm
PP;TPE
Female
13.0 mm
  • of 3
Lobed Knob - Thread Size - M6, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 26.0 mm | 1.024 in, Material - PA

1219023

Price Range
5.3758 USD - 5.107 USD

Stock Levels
105 In stock
Attributes
  • Thread Size
    M6
  • Overall Diameter
    40.0 mm
  • Overall Height
    26.0 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M6; Knob Height 20.0 mm | 0.787 in

1219003

Price Range
6.4555 USD - 6.1327 USD

Stock Levels
3168 In stock
Attributes
  • Thread Size
    M6
  • Knob Height
    20.0 mm
  • Overall Diameter
    25.0 mm
  • Overall Height
    20.0 mm
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M12, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 36.5 mm | 1.437 in, Material - PA

1219047

Price Range
11.0106 USD - 10.4601 USD

Stock Levels
300 In stock
Attributes
  • Thread Size
    M12
  • Overall Diameter
    60.0 mm
  • Overall Height
    36.5 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M8, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.0 mm | 1.22 in, Material - PA

1219037

Price Range
7.8588 USD - 7.4659 USD

Stock Levels
585 In stock
Attributes
  • Thread Size
    M8
  • Overall Diameter
    50.0 mm
  • Overall Height
    31.0 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8; Knob Height 26.0 mm | 1.024 in

1219031

Price Range
15.5214 USD - 14.0081 USD

Stock Levels
6032 In stock
Attributes
  • Thread Size
    M8
  • Knob Height
    26.0 mm
  • Overall Diameter
    40.0 mm
  • Overall Height
    26.0 mm
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M5; Knob Height 20.0 mm | 0.787 in

1219006

Price Range
7.1787 USD - 6.8198 USD

Stock Levels
325 In stock
Attributes
  • Thread Size
    M5
  • Knob Height
    20.0 mm
  • Overall Diameter
    25.0 mm
  • Overall Height
    20.0 mm
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6; Knob Height 22.5 mm | 0.886 in

1219016

Price Range
12.8114 USD - 11.5622 USD

Stock Levels
842 In stock
Attributes
  • Thread Size
    M6
  • Knob Height
    22.5 mm
  • Overall Diameter
    32.0 mm
  • Overall Height
    22.5 mm
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M10, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.0 mm | 1.22 in, Material - PA

1219036

Price Range
7.837 USD - 7.4451 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Diameter
    50.0 mm
  • Overall Height
    31.0 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M5; Knob Height 22.5 mm | 0.886 in

1219014

Price Range
11.2869 USD - 10.1864 USD

Stock Levels
850 In stock
Attributes
  • Thread Size
    M5
  • Knob Height
    22.5 mm
  • Overall Diameter
    32.0 mm
  • Overall Height
    22.5 mm
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10; Knob Height 31.0 mm | 1.22 in

1219042

Price Range
17.5875 USD - 16.7081 USD

Stock Levels
108 In stock
Attributes
  • Thread Size
    M10
  • Knob Height
    31.0 mm
  • Overall Diameter
    50.0 mm
  • Overall Height
    31.0 mm
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M5, Overall Diameter - 32.0 mm | 1.26 in, Overall Height - 22.5 mm | 0.886 in, Material - PA

1219009

Price Range
4.2781 USD - 4.0642 USD

Stock Levels
2413 In stock
Attributes
  • Thread Size
    M5
  • Overall Diameter
    32.0 mm
  • Overall Height
    22.5 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Knob Height 31.0 mm | 1.22 in

1219041

Price Range
14.9481 USD - 14.2008 USD

Stock Levels
220 In stock
Attributes
  • Thread Size
    M8
  • Knob Height
    31.0 mm
  • Overall Diameter
    50.0 mm
  • Overall Height
    31.0 mm
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M4, Overall Diameter - 25.0 mm | 0.984 in, Overall Height - 20.0 mm | 0.787 in, Material - PA

1218996

Price Range
3.1043 USD - 2.9491 USD

Stock Levels
751 In stock
Attributes
  • Thread Size
    M4
  • Overall Diameter
    25.0 mm
  • Overall Height
    20.0 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M6, Overall Diameter - 32.0 mm | 1.26 in, Overall Height - 22.5 mm | 0.886 in, Material - PA

1219010

Price Range
4.922 USD - 4.6759 USD

Stock Levels
224 In stock
Attributes
  • Thread Size
    M6
  • Overall Diameter
    32.0 mm
  • Overall Height
    22.5 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 26.0 mm | 1.024 in, Material - PA

1219024

Price Range
5.3758 USD - 5.107 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Diameter
    40.0 mm
  • Overall Height
    26.0 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Thread Size - M10, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 36.5 mm | 1.437 in, Material - PA

1219046

Price Range
8.6786 USD - 8.2446 USD

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Overall Diameter
    60.0 mm
  • Overall Height
    36.5 mm
  • Colour
    Black
  • Fitting Style
    Insert
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8; Knob Height 35.0 mm | 1.378 in

491336

Price Range
5.1445 USD - 4.643 USD

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Knob Height
    35.0 mm
  • Overall Diameter
    60.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6;

491316

Price Range
2.2167 USD - 2.0005 USD

Stock Levels
30 In stock
Attributes
  • Thread Size
    M6
  • Knob Height
    26.0 mm
  • Overall Diameter
    28.0 mm
  • Overall Height
    26.0 mm
  • Colour
    Black
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

491324

Price Range
3.7054 USD - 3.3441 USD

Stock Levels
52 In stock
Attributes
  • Thread Size
    M8
  • Knob Height
    30.0 mm
  • Overall Diameter
    40.0 mm
  • Overall Height
    30.0 mm
  • Colour
    Black
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Knob Height 35.0 mm | 1.378 in

491338

Price Range
5.6076 USD - 5.0609 USD

Stock Levels
115 In stock
Attributes
  • Thread Size
    M10
  • Knob Height
    35.0 mm
  • Overall Diameter
    60.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black