Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Length Base Diameter View
25.0971 USD - 27.8086 USD Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
11.7237 USD - 12.9901 USD 24 In stock
M12
75.0 mm
600.0 kg
55.0 mm
16.0058 USD - 17.7351 USD 378 In stock
M12
75.0 mm
1000.0 kg
70.0 mm
17.5952 USD - 19.4961 USD Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
19.4204 USD - 21.5184 USD Request the lead time here
M12
150.0 mm
1000.0 kg
100.0 mm
38.1894 USD - 42.315 USD Request the lead time here
M20
150.0 mm
2000.0 kg
100.0 mm
66.4382 USD - 73.6156 USD 20 In stock
M24
200.0 mm
2000.0 kg
100.0 mm
23.5819 USD - 26.1296 USD 21 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
18.8229 USD - 20.8563 USD 306 In stock
M12
125.0 mm
1000.0 kg
100.0 mm
24.0515 USD - 26.6498 USD 16 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
20.1477 USD - 22.3244 USD 288 In stock
M16
75.0 mm
1500.0 kg
70.0 mm
21.6612 USD - 24.0013 USD Request the lead time here
M12
150.0 mm
600.0 kg
55.0 mm
45.4902 USD - 50.4046 USD 144 In stock
M16
100.0 mm
2000.0 kg
100.0 mm
14.4906 USD - 16.0562 USD 48 In stock
M12
125.0 mm
600.0 kg
55.0 mm
462426 32.7137 USD - 36.2479 USD 34 In stock
M20
150.0 mm
2000.0 kg
100.0 mm
12.1448 USD - 13.4569 USD 24 In stock
M12
75.0 mm
1000.0 kg
70.0 mm
17.8518 USD - 19.7804 USD 16 In stock
M16
75.0 mm
1500.0 kg
70.0 mm
42.6119 USD - 47.2155 USD Request the lead time here
M20
200.0 mm
2000.0 kg
100.0 mm
17.4492 USD - 19.3343 USD Request the lead time here
M12
75.0 mm
1000.0 kg
100.0 mm
34.0604 USD - 37.74 USD Request the lead time here
M16
200.0 mm
1500.0 kg
70.0 mm
  • of 2
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462411

Price Range
27.8086 USD - 25.0971 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ;

462415

Price Range
12.9901 USD - 11.7237 USD

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462418

Price Range
17.7351 USD - 16.0058 USD

Stock Levels
378 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462436

Price Range
19.4961 USD - 17.5952 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462435

Price Range
21.5184 USD - 19.4204 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462413

Price Range
42.315 USD - 38.1894 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M24 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462414

Price Range
73.6156 USD - 66.4382 USD

Stock Levels
20 In stock
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462424

Price Range
26.1296 USD - 23.5819 USD

Stock Levels
21 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 125.0 mm | 4.921 in ;

462434

Price Range
20.8563 USD - 18.8229 USD

Stock Levels
306 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462437

Price Range
26.6498 USD - 24.0515 USD

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462408

Price Range
22.3244 USD - 20.1477 USD

Stock Levels
288 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 150.0 mm | 5.906 in ;

462417

Price Range
24.0013 USD - 21.6612 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 100.0 mm | 3.937 in ;

462423

Price Range
50.4046 USD - 45.4902 USD

Stock Levels
144 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ;

462405

Price Range
16.0562 USD - 14.4906 USD

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462426

Price Range
36.2479 USD - 32.7137 USD

Stock Levels
34 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462406

Price Range
13.4569 USD - 12.1448 USD

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462420

Price Range
19.7804 USD - 17.8518 USD

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462432

Price Range
47.2155 USD - 42.6119 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462427

Price Range
19.3343 USD - 17.4492 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 200.0 mm | 7.874 in ;

462410

Price Range
37.74 USD - 34.0604 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel