Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|
1.4744 USD - 1.6337 USD | 110 In stock |
Plain
|
3.15 in
80.0 mm
|
1.575 in
40.0 mm
|
||
5.0211 USD - 5.5635 USD | 45 In stock |
Plastic Swivel
|
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
||
8.6074 USD - 9.5373 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
4.724 in
120.0 mm
|
||
1.3231 USD - 1.466 USD | 10 In stock |
Plain
|
1.575 in
40.0 mm
|
1.535 in
39.0 mm
|
||
2.67 USD - 2.9585 USD | 10610 In stock |
Plain
|
2.598 in
66.0 mm
|
3.15 in
80.0 mm
|
||
3.4271 USD - 3.7973 USD | 29160 In stock |
Plain
|
4.921 in
125.0 mm
|
3.15 in
80.0 mm
|
||
12.6721 USD - 14.0411 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
1254531 | 10.7593 USD - 11.9218 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
|
1.7934 USD - 1.9871 USD | 110 In stock |
Plain
|
1.772 in
45.0 mm
|
2.362 in
60.0 mm
|
||
4.1843 USD - 4.6363 USD | 70 In stock |
Swivel
|
4.921 in
125.0 mm
|
3.937 in
100.0 mm
|
||
1.6338 USD - 3.1682 USD | 10 In stock |
Plastic Swivel
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
||
3.5467 USD - 3.9299 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
7.6512 USD - 8.4777 USD | 31 In stock |
Plain
|
4.921 in
125.0 mm
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue