Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|
1.4744 USD - 1.6337 USD | 110 In stock |
Plain
|
3.15 in
80.0 mm
|
1.575 in
40.0 mm
|
||
5.0211 USD - 5.5635 USD | 45 In stock |
Plastic Swivel
|
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
||
8.6074 USD - 9.5373 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
4.724 in
120.0 mm
|
||
1.3231 USD - 1.466 USD | 10 In stock |
Plain
|
1.575 in
40.0 mm
|
1.535 in
39.0 mm
|
||
2.67 USD - 2.9585 USD | 10610 In stock |
Plain
|
2.598 in
66.0 mm
|
3.15 in
80.0 mm
|
||
3.4271 USD - 3.7973 USD | 29160 In stock |
Plain
|
4.921 in
125.0 mm
|
3.15 in
80.0 mm
|
||
12.6721 USD - 14.0411 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
1254531 | 10.7593 USD - 11.9218 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
|
1.7934 USD - 1.9871 USD | 110 In stock |
Plain
|
1.772 in
45.0 mm
|
2.362 in
60.0 mm
|
||
4.1843 USD - 4.6363 USD | 70 In stock |
Swivel
|
4.921 in
125.0 mm
|
3.937 in
100.0 mm
|
||
1.6338 USD - 3.1682 USD | 10 In stock |
Plastic Swivel
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
||
3.5467 USD - 3.9299 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
7.6512 USD - 8.4777 USD | 31 In stock |
Plain
|
4.921 in
125.0 mm
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue