Quantity | Unit price |
---|
Head Height | 1.6 mm |
---|---|
Head Height | 0.063 in |
Thread Length | 1.6 mm |
Thread Length | 0.063 in |
Thread Size | M2 |
Colour | Natural |
Material | Nylon |
Screw Type | Machine Screw |
Head Type | Knurled Head |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue