Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Specifications | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0100080001VR | 0.0275 USD - 0.0305 USD | 596864 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M3
|
Black
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Slotted Drive
|
|
| 0.023 USD - 0.0254 USD | 9326 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M4
|
Natural
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| 0.057 USD - 0.0631 USD | 661 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M6
|
Natural
|
PP
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| 0.0367 USD - 0.0407 USD | 40 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M5
|
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
Slotted Drive
|
||
| 5.905 USD - 6.5428 USD | 8189 In stock |
UL94 V-0
|
M6
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 0.1844 USD - 0.2044 USD | 1483 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M10
|
Natural
|
PP
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| 0.3276 USD - 0.363 USD | 2258 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M5
|
Natural
|
PVDF
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| 0.0739 USD - 0.0821 USD | 109274 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M8
|
Natural
|
Nylon 6/6
|
0.799 in
20.3 mm
|
Slotted Drive
|
||
| 0.0745 USD - 0.0825 USD | 20871 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M6
|
Natural
|
Nylon 6/6
|
1.445 in
36.7 mm
|
Slotted Drive
|
||
| 0.9933 USD - 1.1005 USD | 70507 In stock |
UL94 V-0
|
M3
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 0.0853 USD - 0.0945 USD | 13684 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M8
|
Natural
|
PP
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| 1.9272 USD - 2.1355 USD | 2305 In stock |
UL94 V-0
|
M4
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 0.0292 USD - 0.0323 USD | 25120 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M5
|
Natural
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| 0.0277 USD - 0.0307 USD | 14620 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M4
|
Black
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| 0.0309 USD - 0.0343 USD | 13796 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M5
|
Natural
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| 4.4546 USD - 4.9359 USD | 50 In stock |
UL94 V-0
|
M6
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 2.9949 USD - 3.3184 USD | 3200 In stock |
UL94 V-0
|
M5
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 0.027 USD - 0.0298 USD | 12701 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M3
|
Black
|
Nylon 6/6
|
0.563 in
14.3 mm
|
Slotted Drive
|
||
| 3.001 USD - 3.3252 USD | 1910 In stock |
UL94 V-0
|
M5
|
Light Brown
|
PEEK
|
|
Crossed Drive
|
||
| 0.0395 USD - 0.0437 USD | 1940 In stock |
DIN 963, ISO 2009, NF E 25-123
|
M4
|
Natural
|
Nylon 6/6
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue