Quantity | Unit price |
---|
Thread Length | 8.0 mm |
---|---|
Thread Length | 0.315 in |
Head Height | 0.059 in |
Head Height | 1.5 mm |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Material | Polyamide |
Drive Type | Hex Drive |
Head Style | Round |
Colour | Black |
Maximum Temperature | 221 °F |
Maximum Temperature | 105 °C |
Thread Size | M4 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue