Quantity | Unit price |
---|---|
1000 - 6999 | 0.0777 USD |
7000 - 13999 | 0.0738 USD |
14000 + | 0.0701 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | M4 |
Cap Inside Diameter | 4.0 mm |
Cap Inside Diameter | 0.157 in |
Inside Height | 1 in |
Inside Height | 25.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue