Quantity | Unit price |
---|---|
200 - 2999 | 0.2004 USD |
3000 - 5999 | 0.1904 USD |
6000 + | 0.181 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | 1/4-20 |
Cap Inside Diameter | 12.7 mm |
Cap Inside Diameter | 0.5 in |
Inside Height | 38.1 mm |
Inside Height | 1.5 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue