Menu Search

Masking Straight Cap and Plug - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475733

4196 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 8499 0.0773 USD
8500 - 16999 0.0735 USD
17000 + 0.0699 USD
Standard pack: 250

Order in multiple of 250

Total price

19.33 USD

250 x 0.0773 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Cap Inside Diameter 4.4 mm
Inside Height 38.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us