Quantity | Unit price |
---|---|
250 - 6999 | 0.1223 USD |
7000 - 13999 | 0.1162 USD |
14000 + | 0.1103 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | 1-8,M10 |
Cap Inside Diameter | 0.374 in |
Cap Inside Diameter | 9.5 mm |
Inside Height | 0.752 in |
Inside Height | 19.1 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue