Menu Search

Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 44.5 mm | 1.752 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475745

1251 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 0.4084 USD
2000 - 3999 0.3881 USD
4000 + 0.3686 USD
Standard pack: 100

Order in multiple of 100

Total price

40.84 USD

100 x 0.4084 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Cap Inside Diameter 17.5 mm
Inside Height 44.5 mm

Product 1475745 replaces:

Straight Cap - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 44.5 mm | 1.752 in ; Natural
Item code: 461718

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us