Menu Search

Masking Straight Cap and Plug - Cap Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475750

2896 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 799 0.6535 USD
800 - 1599 0.6208 USD
1600 + 0.5897 USD
Standard pack: 100

Order in multiple of 100

Total price

65.35 USD

100 x 0.6535 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Compatible Thread Sizes (All) 1-1/2-13,M39
Cap Inside Diameter 38.1 mm
Inside Height 38.1 mm

Product 1475750 replaces:

Straight Cap - Cap Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 38.1 mm | 1.5 in ; Natural
Item code: 461736

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us