Quantity | Unit price |
---|---|
100 - 799 | 0.7878 USD |
800 - 1599 | 0.7483 USD |
1600 + | 0.7109 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | 1-1/2-13,M39 |
Cap Inside Diameter | 1.5 in |
Cap Inside Diameter | 38.1 mm |
Inside Height | 1.752 in |
Inside Height | 44.5 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue