Menu Search

Masking Straight Cap and Plug - Cap Inside Diameter - 50.8 mm | 2 in ; Inside Height - 50.8 mm | 2 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475755

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 1.2107 USD
500 - 999 1.1502 USD
1000 + 1.0926 USD
Standard pack: 50

Order in multiple of 50

Total price

60.54 USD

50 x 1.2107 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Cap Inside Diameter 50.8 mm
Inside Height 50.8 mm

Product 1475755 replaces:

Straight Cap - Cap Inside Diameter - 50.8 mm | 2 in ; Inside Height - 50.8 mm | 2 in ; Natural
Item code: 461742

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us