Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
0.1065 USD - 0.1122 USD | 10872 In stock |
Black
|
EPDM
|
0.469 in
11.9 mm
|
|
||
0.0562 USD - 0.0623 USD | Request the lead time here |
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
||
0.1995 USD - 0.2211 USD | 89080 In stock |
Black
|
EPDM
|
0.728 in
18.5 mm
|
|
||
0.527 USD - 0.5839 USD | 240 In stock |
Natural
|
Silicone
|
1.5 in
38.1 mm
|
|
||
0.0507 USD - 0.0563 USD | Request the lead time here |
Black
|
EPDM
|
0.189 in
4.8 mm
|
|
||
0.5294 USD - 0.5867 USD | 100 In stock |
Black
|
EPDM
|
1.752 in
44.5 mm
|
|
||
0.0534 USD - 0.0592 USD | 34804 In stock |
Natural
|
Silicone
|
0.126 in
3.2 mm
|
|
||
0.2479 USD - 0.2748 USD | Request the lead time here |
Black
|
EPDM
|
0.535 in
13.6 mm
|
|
||
0.4989 USD - 0.5526 USD | 266 In stock |
Black
|
EPDM
|
1.083 in
27.5 mm
|
|
||
0.0429 USD - 0.0475 USD | 550192 In stock |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
0.1943 USD - 0.2153 USD | 1952 In stock |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
0.4439 USD - 0.4918 USD | 58 In stock |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
0.0748 USD - 0.0828 USD | 8512 In stock |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
0.4758 USD - 0.5271 USD | 2850 In stock |
Natural
|
Silicone
|
1.185 in
30.1 mm
|
|
||
0.3665 USD - 0.4061 USD | 9970 In stock |
Natural
|
Silicone
|
0.937 in
23.8 mm
|
|
||
0.482 USD - 0.5074 USD | 4613 In stock |
Black
|
EPDM
|
0.969 in
24.6 mm
|
|
||
0.3636 USD - 0.4029 USD | 123966 In stock |
Black
|
EPDM
|
1.252 in
31.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue