| Quantity | Unit price |
|---|---|
| 100 + | 0.8998 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 1.181 in |
|---|---|
| Overall Length | 30.0 mm |
| Overall Thickness | 0.669 in |
| Overall Thickness | 17.0 mm |
| Overall Width | 0.827 in |
| Overall Width | 21.0 mm |
| Pin Diameter | 0.236 in |
| Pin Diameter | 6.0 mm |
| Pin Length | 1.457 in |
| Pin Length | 37.0 mm |
| Body Material | Die Cast Zinc Alloy |
| Colour | Black |
| Finish | Matt |
| Full Material | Die Cast Zinc Alloy |
| Material | Zinc Alloy |
| Mounting Orientation | Universal |
| Pin Material | Steel;Stainless Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue