Quantity | Unit price |
---|
Cam Material | Die Cast Zinc Alloy |
---|---|
Colour | Black |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Tubular |
Housing Diameter | 21.0 mm |
Housing Diameter | 0.827 in |
Housing Height | 0.854 in |
Housing Height | 21.7 mm |
Maximum Grip | 0.504 in |
Maximum Grip | 12.8 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue