Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|
Cam Material | Die Cast Zinc Alloy |
---|---|
Full Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob Handle |
Head Style | Wing Knob |
Housing Material | Die Cast Zinc Alloy |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Small Compression Latch |
Material | Die Cast Zinc Alloy |
Grip Range | 22.2 - 25.4 mm |
Grip Range | 0.874 - 1 in |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Compatible Door Thickness | 0.157 in |
Maximum Compatible Door Thickness | 4.0 mm |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Maximum Grip | 25.4 mm |
Maximum Grip | 1 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue