Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
25 - 249 | 7.669 USD |
250 - 999 | 7.2855 USD |
1000 + | 6.9213 USD |
Cam Material | Die Cast Zinc Alloy |
---|---|
Full Material | Die Cast Zinc Alloy |
Handle Type | Slot Operated Handle |
Head Style | Countersunk with Slot |
Housing Material | Die Cast Zinc Alloy |
Key Type | Tool Operated Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Small Compression Latch |
Material | Die Cast Zinc Alloy |
Mounting Hole Dimensions | 16.0 x 13.5 mm | 0.531 in |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Compression | 0.157 in |
Maximum Compression | 4.0 mm |
Maximum Grip | 12.8 mm |
Maximum Grip | 0.504 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue