These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.0174 USD - 0.0193 USD | 10360 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
0.0277 USD - 0.0306 USD | 22180 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.472 in
12.0 mm
|
||
0.0266 USD - 0.0295 USD | 266810 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.394 in
10.0 mm
|
||
0.0287 USD - 0.0318 USD | 2080 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
0.0345 USD - 0.0382 USD | 1050 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
0.0255 USD - 0.0283 USD | 5663 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
0.0301 USD - 0.0334 USD | 164138 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.276 in
7.0 mm
|
||
0.0244 USD - 0.0271 USD | 4050 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.157 in
4.0 mm
|
||
0.0212 USD - 0.0235 USD | 33100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
0.03 USD - 0.0331 USD | 100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
0.0251 USD - 0.0277 USD | 2720 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
0.0293 USD - 0.0323 USD | 28030 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
0.0461 USD - 0.051 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
0.0561 USD - 0.0622 USD | 39 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
0.0452 USD - 0.0501 USD | 30 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.0344 USD - 0.0381 USD | 430 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.0454 USD - 0.0504 USD | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.031 USD - 0.0343 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.0473 USD - 0.0524 USD | 115 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
||
0.031 USD - 0.0343 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue