Quantity | Unit price |
---|---|
1000 - 9999 | 0.0539 USD |
10000 - 39999 | 0.0513 USD |
40000 + | 0.0487 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Male Thread Fix |
Material | Nylon |
Compatible Thread Sizes (All) | #6-32 |
Body Diameter | 0.28 in |
Body Diameter | 7.1 mm |
Locking Head Height A | 0.402 in |
Locking Head Height A | 10.2 mm |
Spacer Length | 0.752 in |
Spacer Length | 19.1 mm |
Thread Length | 7.6 mm |
Thread Length | 0.299 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue