Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Item Code Price range Availability Handle Shape Overall Length Mounting Hole Distance Handle Material Handle Finish Handle Colour Overall Height View
3.6154 USD - 4.006 USD 12 In stock
Finger Carrying
35.0 mm
Nylon
No Finish
Black
27.0 mm
9.5792 USD - 10.6141 USD 858 In stock
U
160.0 mm
132.0 mm
PA
No Finish
Black
56.0 mm
9.5792 USD - 10.6141 USD 24750 In stock
U
160.0 mm
132.0 mm
PA
No Finish
Black
56.0 mm
3.7598 USD - 4.166 USD 2 In stock
Finger Carrying
35.0 mm
Nylon
No Finish
Grey
27.0 mm
7.1202 USD - 7.8894 USD 38995 In stock
U
132.0 mm
117.0 mm
PA
No Finish
Black
50.0 mm
2.7415 USD - 3.0377 USD 125 In stock
U
119.5 mm
93.4 mm
PA
No Finish
Black
35.0 mm
493516 4.0156 USD - 4.4494 USD 2 In stock
Finger Carrying
63.0 mm
Nylon
No Finish
Black
27.0 mm
6.7151 USD - 7.4405 USD 17600 In stock
U
137.0 mm
120.0 mm
PA
No Finish
Black
41.0 mm
493521 16.1533 USD - 17.8983 USD 5739 In stock
Bow Handle Concealed
174.0 mm
PP
No Finish
Black
39.0 mm
465941 6.8886 USD - 7.6328 USD 16847 In stock
U
132.0 mm
117.0 mm
PA
No Finish
Black
50.0 mm
4.8707 USD - 5.3969 USD 44 In stock
Finger Carrying
86.0 mm
Nylon
No Finish
Black
27.0 mm
6.7151 USD - 7.4405 USD 1933 In stock
U
137.0 mm
120.0 mm
PA
No Finish
Black
41.0 mm
1.1195 USD - 1.1783 USD Request the lead time here
U
140.0 mm
PA
Sand Grain
Black
40.0 mm
8.7751 USD - 9.7232 USD Request the lead time here
Bow Handle Concealed
112.4 mm
PP
No Finish
Black
25.0 mm
3.3253 USD - 3.6845 USD 60718 In stock
U
145.0 mm
117.0 mm
PA
No Finish
Black
40.0 mm
086-1E 2.7104 USD - 2.8531 USD 1640 In stock
Bridge
140.0 mm
122.0 mm
PA
No Finish
Black
40.0 mm
4.0156 USD - 4.4494 USD 7242 In stock
Bridge
PA6 GFR30
No Finish
Black
2550 In stock
Bridge
PA6 GFR30
No Finish
Black
30640 In stock
Bridge
PA6 GFR30
No Finish
Grey
Request the lead time here
Bridge
PP
No Finish
Black
  • of 2
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493515

Price Range
4.006 USD - 3.6154 USD

Stock Levels
12 In stock
Attributes
  • Handle Length
    35.0 mm
  • Overall Length
    35.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Handle Shape
    Finger Carrying
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 156.0 mm | 6.142 in

465940

Price Range
10.6141 USD - 9.5792 USD

Stock Levels
858 In stock
Attributes
  • Grip Height
    33.0 mm
  • Handle Length
    156.0 mm
  • Overall Length
    160.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    34.0 mm
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 156.0 mm | 6.142 in

465939

Price Range
10.6141 USD - 9.5792 USD

Stock Levels
24750 In stock
Attributes
  • Grip Height
    33.0 mm
  • Handle Length
    156.0 mm
  • Overall Length
    160.0 mm
  • Overall Height
    56.0 mm
  • Overall Width
    34.0 mm
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493514

Price Range
4.166 USD - 3.7598 USD

Stock Levels
2 In stock
Attributes
  • Handle Length
    35.0 mm
  • Overall Length
    35.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Handle Shape
    Finger Carrying
Plastic One-Piece Pull Handles - PA ; Handle Shape U ;

465942

Price Range
7.8894 USD - 7.1202 USD

Stock Levels
38995 In stock
Attributes
  • Grip Height
    34.0 mm
  • Overall Length
    132.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    25.0 mm
  • Handle Diameter
    25.0 mm
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 119.5 mm | 4.705 in

466311

Price Range
3.0377 USD - 2.7415 USD

Stock Levels
125 In stock
Attributes
  • Grip Height
    29.0 mm
  • Handle Length
    119.5 mm
  • Overall Length
    119.5 mm
  • Overall Height
    35.0 mm
  • Mounting Hole Distance
    93.4 mm
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 63.0 mm | 2.48 in

493516

Price Range
4.4494 USD - 4.0156 USD

Stock Levels
2 In stock
Attributes
  • Handle Length
    63.0 mm
  • Overall Length
    63.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    9.5 mm
  • Handle Shape
    Finger Carrying
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 137.0 mm | 5.394 in

465933

Price Range
7.4405 USD - 6.7151 USD

Stock Levels
17600 In stock
Attributes
  • Grip Height
    39.0 mm
  • Handle Length
    137.0 mm
  • Overall Length
    137.0 mm
  • Overall Height
    41.0 mm
  • Overall Width
    28.0 mm
Plastic One-Piece Pull Handles - PP ; Handle Shape Bow Handle Concealed ; Handle Length 174.0 mm | 6.85 in

493521

Price Range
17.8983 USD - 16.1533 USD

Stock Levels
5739 In stock
Attributes
  • Handle Length
    174.0 mm
  • Overall Length
    174.0 mm
  • Overall Height
    39.0 mm
  • Overall Width
    29.0 mm
  • Handle Type
    Ergonomic Handle
Plastic One-Piece Pull Handles - PA ; Handle Shape U ;

465941

Price Range
7.6328 USD - 6.8886 USD

Stock Levels
16847 In stock
Attributes
  • Grip Height
    34.0 mm
  • Overall Length
    132.0 mm
  • Overall Height
    50.0 mm
  • Overall Width
    25.0 mm
  • Handle Diameter
    25.0 mm
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 86.0 mm | 3.386 in

493517

Price Range
5.3969 USD - 4.8707 USD

Stock Levels
44 In stock
Attributes
  • Handle Length
    86.0 mm
  • Overall Length
    86.0 mm
  • Overall Height
    27.0 mm
  • Overall Width
    10.0 mm
  • Handle Shape
    Finger Carrying
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 137.0 mm | 5.394 in

465934

Price Range
7.4405 USD - 6.7151 USD

Stock Levels
1933 In stock
Attributes
  • Grip Height
    29.0 mm
  • Handle Length
    137.0 mm
  • Overall Length
    137.0 mm
  • Overall Height
    41.0 mm
  • Overall Width
    28.0 mm
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 95.0 mm | 3.74 in

20021986

Price Range
1.1783 USD - 1.1195 USD

Stock Levels
Request the lead time here
Attributes
  • Grip Height
    33.0 mm
  • Handle Length
    95.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    40.0 mm
  • Overall Width
    24.7 mm
Plastic One-Piece Pull Handles - PP ; Handle Shape Bow Handle Concealed ; Handle Length 112.4 mm | 4.425 in

493519

Price Range
9.7232 USD - 8.7751 USD

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    112.4 mm
  • Overall Length
    112.4 mm
  • Overall Height
    25.0 mm
  • Overall Width
    18.6 mm
  • Handle Type
    Ergonomic Handle
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 145.0 mm | 5.709 in

466312

Price Range
3.6845 USD - 3.3253 USD

Stock Levels
60718 In stock
Attributes
  • Grip Height
    34.0 mm
  • Handle Length
    145.0 mm
  • Overall Length
    145.0 mm
  • Overall Height
    40.0 mm
  • Mounting Hole Distance
    117.0 mm
Plastic One-Piece Pull Handles - PA ; Handle Shape Bridge ; Handle Length 140.0 mm | 5.512 in

086-1E

Price Range
2.8531 USD - 2.7104 USD

Stock Levels
1640 In stock
Attributes
  • Grip Length
    122.0 mm
  • Grip Height
    32.0 mm
  • Handle Length
    140.0 mm
  • Overall Length
    140.0 mm
  • Overall Height
    40.0 mm
Pull Handle 28.5 mm M2 PA6 GFR30 Black

1852021

Price Range
4.4494 USD - 4.0156 USD

Stock Levels
7242 In stock
Attributes
  • Grip Height
    27.0 mm
  • Overall Width
    8.5 mm
  • Handle Diameter
    8.5 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount
Pull Handle 28.5 mm M2 PA6 GFR30 Black

1852011


Stock Levels
2550 In stock
Attributes
  • Grip Height
    27.0 mm
  • Overall Width
    8.5 mm
  • Handle Diameter
    8.5 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount
Pull Handle 28.5 mm M2 PA6 GFR30 Grey

1852811


Stock Levels
30640 In stock
Attributes
  • Grip Height
    27.0 mm
  • Overall Width
    8.5 mm
  • Handle Diameter
    8.5 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount
Pull Handle 138.0 mm Bore PP Black

081201


Stock Levels
Request the lead time here
Attributes
  • Grip Height
    39.0 mm
  • Overall Width
    28.0 mm
  • Handle Diameter
    28.0 mm
  • Handle Shape
    Bridge
  • Mount Type
    Screw Mount