Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.
These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Number of Mounting Holes | Handle Material | Hinge Type | View | |
---|---|---|---|---|---|---|---|
67.0183 USD - 74.2585 USD | Request the lead time here |
4.724 in
120.0 mm
|
2
|
Steel
|
|
||
48.0347 USD - 53.2242 USD | 2 In stock |
7.087 in
180.0 mm
|
2
|
Steel
|
|
||
463398 | 65.2903 USD - 72.3438 USD | 52 In stock |
3.937 in
100.0 mm
|
2
|
Steel
|
|
|
1.2591 USD - 1.3253 USD | Request the lead time here |
3.425 in
87.0 mm
|
2
|
Steel
|
90° Swing
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue