Quantity | Unit price |
---|---|
30 - 299 | 28.164 USD |
300 - 1199 | 26.7557 USD |
1200 + | 25.418 USD |
Colour | Grey |
---|---|
Handle Style | Rectagular Base |
Mount Type | Screw Mount |
Handle Finish | No Finish |
Handle Material | Steel |
Handle Shape | Rectangular |
Handle Colour | Grey |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue