Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape Base Height Type Base Diameter View
0.3546 USD - 0.3929 USD 1233 In stock
PE
Black
Square
24.0 mm
Angled Base
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 24.0 mm | 0.945 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PE

HA300B

Price Range
0.3929 USD - 0.3546 USD

Stock Levels
1233 In stock
Attributes
  • Base Height
    24.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Base Material
    PE
  • Base Full Material
    Polyethylene