Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Base Material Compatible Hole Diameter Base Height Base Diameter View
0.2114 USD - 0.2343 USD 18196 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
0.2181 USD - 0.2417 USD 8249 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
FSR-1 0.2082 USD - 0.2308 USD 1089 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
0.1836 USD - 0.2034 USD 1068 In stock
Elastomer
4.2 mm
3.5 mm
12.7 mm
0.2081 USD - 0.2305 USD 205592 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
0.3189 USD - 0.3533 USD 1261 In stock
Elastomer
4.2 mm
4.8 mm
10.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
0.2343 USD - 0.2114 USD

Stock Levels
18196 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
0.2417 USD - 0.2181 USD

Stock Levels
8249 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
0.2308 USD - 0.2082 USD

Stock Levels
1089 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
0.2034 USD - 0.1836 USD

Stock Levels
1068 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
0.2305 USD - 0.2081 USD

Stock Levels
205592 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
0.3533 USD - 0.3189 USD

Stock Levels
1261 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm