Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Compatible Hole Diameter | Base Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|
0.2114 USD - 0.2343 USD | 18196 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
0.2081 USD - 0.2305 USD | 205592 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
FSR-1 | 0.2082 USD - 0.2308 USD | 1089 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
|
0.1836 USD - 0.2034 USD | 1068 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
0.3189 USD - 0.3533 USD | 1261 In stock |
Elastomer
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
0.2181 USD - 0.2417 USD | 8249 In stock |
Elastomer
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue