Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.3973 USD - 0.4402 USD | 1918 In stock |
0.276 in
7.0 mm
|
Translucent
|
PP
|
1.181 in
30.0 mm
|
1.37 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
0.1109 USD - 0.2151 USD | 1040 In stock |
0.236 in
6.0 mm
|
Translucent
|
PP
|
0.701 in
17.8 mm
|
0.61 in
15.5 mm
|
0.35 in
8.9 mm
|
Type 1
|
||
0.128 USD - 0.1418 USD | 33125 In stock |
0.189 in
4.8 mm
|
Translucent
|
PP
|
0.433 in
11.0 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
0.1194 USD - 0.2316 USD | 68 In stock |
0.236 in
6.0 mm
|
Translucent
|
PP
|
0.701 in
17.8 mm
|
0.803 in
20.4 mm
|
0.472 in
12.0 mm
|
Type 1
|
||
Request the lead time here |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.748 in
19.0 mm
|
1.071 in
27.2 mm
|
0.787 in
20.0 mm
|
Type 3
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue