Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 460440 | 0.0411 USD - 0.0454 USD | 758109 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.744 in
18.9 mm
|
0.531 in
13.5 mm
|
Type 1
|
|
| 0.1331 USD - 0.1475 USD | 337000 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.1199 USD - 0.1327 USD | 1020 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
| 0.0334 USD - 0.0369 USD | 176697 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.362 in
9.2 mm
|
Type 1
|
||
| 0.041 USD - 0.0453 USD | 1005 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm
|
0.287 in
7.3 mm
|
Type 1
|
||
| 0.0286 USD - 0.0317 USD | 16021 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.437 in
11.1 mm
|
0.299 in
7.6 mm
|
Type 1
|
||
| 0.0264 USD - 0.0294 USD | 1025 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon 6/6
|
0.358 in
9.1 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Type 1
|
||
| 0.1685 USD - 0.1868 USD | 8238 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.610 in
15.5 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
| 0.1243 USD - 0.1376 USD | 83578 In stock |
0.118 in
3.0 mm
|
Black
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.728 in
18.5 mm
|
0.65 in
16.5 mm
|
Type 1
|
||
| 0.1243 USD - 0.1376 USD | 541 In stock |
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.728 in
18.5 mm
|
0.65 in
16.5 mm
|
Type 1
|
||
| 0.0489 USD - 0.0541 USD | 20 In stock |
0.22 in
5.6 mm
|
Black
|
Nylon 6/6
|
0.512 in
13 mm
|
1.260 in
32 mm
|
1.063 in
27.0 mm
|
Type 1
|
||
| 0.1509 USD - 0.1671 USD | 574567 In stock |
0.343 in
8.7 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.752 in
19.1 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.1199 USD - 0.1327 USD | 37019 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
| 0.1331 USD - 0.1475 USD | 1999752 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.0709 USD - 0.0787 USD | 16931 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30 mm
|
1.370 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
| 0.5054 USD - 0.5601 USD | Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.380 in
35.1 mm
|
1.250 in
31.8 mm
|
Type 2
|
||
| 0.1333 USD - 0.1476 USD | 32058 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.65 in
16.5 mm
|
1.087 in
27.6 mm
|
0.827 in
21.0 mm
|
|
||
| 0.1245 USD - 0.1379 USD | 198665 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.803 in
20.4 mm
|
0.472 in
12.0 mm
|
Type 1
|
||
| 0.101 USD - 0.112 USD | 17007 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.315 in
8 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
|
||
| 0.2129 USD - 0.2359 USD | 35 In stock |
0.252 in
6.4 mm
|
Clear
|
PP
|
0.701 in
17.8 mm
|
1.381 in
35.1 mm
|
1.134 in
28.8 mm
|
Type 1