Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.1331 USD - 0.1475 USD | 337000 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.1154 USD - 0.1279 USD | 1020 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.610 in
15.5 mm
|
0.35 in
8.9 mm
|
Type 1
|
||
| 0.1597 USD - 0.177 USD | 52040 In stock |
0.295 in
7.5 mm
|
Black
|
Nylon 6/6
|
0.748 in
19 mm
|
0.827 in
21 mm
|
0.669 in
17.0 mm
|
Type 1
|
||
| 0.0308 USD - 0.0341 USD | 15548 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.563 in
14.3 mm
|
0.331 in
8.4 mm
|
Type 1
|
||
| 0.0804 USD - 0.0891 USD | 109 In stock |
0.193 in
4.9 mm
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
0.492 in
12.5 mm
|
0.291 in
7.4 mm
|
Type 1
|
||
| 0.0701 USD - 0.0777 USD | 1204253 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
| 0.1199 USD - 0.1327 USD | 1020 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
| 0.0286 USD - 0.0317 USD | 16021 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.437 in
11.1 mm
|
0.299 in
7.6 mm
|
Type 1
|
||
| 0.0264 USD - 0.0294 USD | 1025 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon 6/6
|
0.358 in
9.1 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Type 1
|
||
| 0.1685 USD - 0.1868 USD | 8238 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.610 in
15.5 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
| 0.0264 USD - 0.0294 USD | 83502 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
0.358 in
9.1 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Type 1
|
||
| 0.1509 USD - 0.1671 USD | 1120330 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.626 in
15.9 mm
|
0.744 in
18.9 mm
|
0.469 in
11.9 mm
|
Type 1
|
||
| 0.2129 USD - 0.2359 USD | 35 In stock |
0.252 in
6.4 mm
|
Clear
|
PP
|
0.701 in
17.8 mm
|
1.381 in
35.1 mm
|
1.134 in
28.8 mm
|
Type 1
|
||
| 0.1685 USD - 0.1868 USD | 73019 In stock |
0.283 in
7.2 mm
|
Natural
|
Nylon 6/6
|
0.748 in
19 mm
|
1.201 in
30.5 mm
|
1 in
25.4 mm
|
Type 1
|
||
| 0.1788 USD - 0.198 USD | Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.640 in
16.3 mm
|
0.500 in
12.7 mm
|
Type 2
|
||
| 0.4159 USD - 0.4607 USD | Request the lead time here |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
1.705 in
43.3 mm
|
1.500 in
38.1 mm
|
|
||
| 0.1041 USD - 0.1152 USD | 146 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
0.476 in
12.1 mm
|
|
||
| 0.0431 USD - 0.0476 USD | 3015 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.315 in
8 mm
|
0.339 in
8.6 mm
|
0.169 in
4.3 mm
|
|
||
| 0.1052 USD - 0.1166 USD | 104284 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
|
||
| 0.2603 USD - 0.2884 USD | 20 In stock |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
2.153 in
54.7 mm
|
2.000 in
50.8 mm