Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0804 USD - 0.0891 USD | 407044 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.508 in
12.9 mm
|
0.578 in
14.7 mm
|
0.295 in
7.5 mm
|
|
||
| 0.0445 USD - 0.0492 USD | 331418 In stock |
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.984 in
25.0 mm
|
0.083 in
2.1 mm
|
|
||
| 0.0492 USD - 0.0545 USD | 8 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.315 in
8 mm
|
0.748 in
19 mm
|
0.559 in
14.2 mm
|
|
||
| 0.0552 USD - 0.0614 USD | 1412 In stock |
0.22 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.512 in
13 mm
|
0.787 in
20 mm
|
0.591 in
15.0 mm
|
Type 1
|
||
| 0.0584 USD - 0.0648 USD | 3617 In stock |
0.232 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.551 in
14 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
| 0.1037 USD - 0.1148 USD | 143481 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.339 in
8.6 mm
|
0.169 in
4.3 mm
|
|
||
| 0.1029 USD - 0.114 USD | 4928 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.315 in
8 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
|
||
| 0.0534 USD - 0.059 USD | 704819 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
|
||
| 0.1132 USD - 0.1253 USD | 79001 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
|
||
| 0.0557 USD - 0.0616 USD | 4902 In stock |
0.22 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.512 in
13 mm
|
1.260 in
32 mm
|
1.063 in
27.0 mm
|
Type 1
|
||
| 0.3554 USD - 0.3937 USD | 1886 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.988 in
25.1 mm
|
0.236 in
6.0 mm
|
Type 3
|
||
| 0.1509 USD - 0.1671 USD | 574567 In stock |
0.343 in
8.7 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.752 in
19.1 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.1199 USD - 0.1327 USD | 37019 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
| 0.1331 USD - 0.1475 USD | 1999752 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| 0.0709 USD - 0.0787 USD | 16931 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30 mm
|
1.370 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
| 0.5054 USD - 0.5601 USD | Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.380 in
35.1 mm
|
1.250 in
31.8 mm
|
Type 2
|
||
| 0.1245 USD - 0.1379 USD | 198665 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.803 in
20.4 mm
|
0.472 in
12.0 mm
|
Type 1
|
||
| 0.1551 USD - 0.1717 USD | 129642 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.65 in
16.5 mm
|
1.484 in
37.7 mm
|
1.224 in
31.1 mm
|
|
||
| 0.0447 USD - 0.0494 USD | 4 In stock |
|
Black
|
Nylon
|
0.500 in
12.7 mm
|
0.350 in
8.9 mm
|
0.250 in
6.4 mm
|
Type 2
|
||
| 0.1685 USD - 0.1868 USD | 816171 In stock |
0.283 in
7.2 mm
|
Black
|
Nylon 6/6
|
0.748 in
19 mm
|
1.201 in
30.5 mm
|
1 in
25.4 mm
|
Type 1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue