Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Material Head Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
0.03 USD - 0.0331 USD 83662 In stock
6.4 mm
Natural
Acetal
12.0 mm
1.5 mm
6.5 mm
0.0314 USD - 0.0348 USD 1082 In stock
7.8 mm
Natural
Acetal
14.0 mm
1.5 mm
7.0 mm
DF-137-031 0.0304 USD - 0.0337 USD 1284 In stock
4.7 mm
Natural
Acetal
11.0 mm
1.0 mm
5.5 mm
0.0233 USD - 0.0259 USD 69030 In stock
3.9 mm
Natural
Acetal
9.0 mm
1.0 mm
5.0 mm
0.0251 USD - 0.0277 USD 54 In stock
5.5 mm
Natural
Acetal
12.0 mm
6.0 mm
9.0 mm
DF-137-030 0.0648 USD - 0.0717 USD 4629 In stock
4.7 mm
Natural
Acetal
10.0 mm
1.0 mm
5.5 mm
0.0747 USD - 0.0827 USD 2812 In stock
3.2 mm
Natural
Acetal
8.0 mm
1.0 mm
4.5 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DF-137-040

Price Range
0.0331 USD - 0.03 USD

Stock Levels
83662 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

DF-137-050

Price Range
0.0348 USD - 0.0314 USD

Stock Levels
1082 In stock
Attributes
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-031

Price Range
0.0337 USD - 0.0304 USD

Stock Levels
1284 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DF-137-020

Price Range
0.0259 USD - 0.0233 USD

Stock Levels
69030 In stock
Attributes
  • Compatible Hole Diameter
    3.9 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DF-137-060

Price Range
0.0277 USD - 0.0251 USD

Stock Levels
54 In stock
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-030

Price Range
0.0717 USD - 0.0648 USD

Stock Levels
4629 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

DF-137-010

Price Range
0.0827 USD - 0.0747 USD

Stock Levels
2812 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm