Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Knob Height | Latch Material | Finish | View | |
---|---|---|---|---|---|---|---|
2.0578 USD - 2.0578 USD | Request the lead time here |
0.709 in
18.0 mm
|
|
|
Sand Grain Black ZAMAK
|
||
1.5685 USD - 1.5685 USD | Request the lead time here |
0.906 in
23.0 mm
|
|
|
|
||
4.4543 USD - 4.4543 USD | Request the lead time here |
0.709 in
18.0 mm
|
|
|
|
||
1.9384 USD - 1.9384 USD | Request the lead time here |
0.669 in
17.0 mm
|
|
|
|
||
1.9218 USD - 1.9218 USD | Request the lead time here |
0.394 in
10.0 mm
|
|
|
|
||
1.387 USD - 1.387 USD | Request the lead time here |
0.878 in
22.3 mm
|
|
|
Bright Chrome Plating
|
||
2.4948 USD - 2.4948 USD | Request the lead time here |
1.28 in
32.5 mm
|
|
|
Black Powder Coating
|
||
4.0154 USD - 4.0154 USD | Request the lead time here |
|
|
|
Bright Chrome Plating
|
||
0.9408 USD - 0.9408 USD | Request the lead time here |
0.768 in
19.5 mm
|
|
|
|
||
1.5777 USD - 1.5777 USD | Request the lead time here |
|
|
|
Zamak
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue