Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Housing Height | Handle Material | Grip Length | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|---|---|---|
6.9532 USD - 7.7044 USD | 55 In stock |
2.087 in
53.0 mm
|
|
Wing Knob Handle
|
1.969 in
50.0 mm
|
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
||
13.9406 USD - 15.4466 USD | 10 In stock |
1.693 in
43.0 mm
|
|
Wing Knob Handle
|
1.575 in
40.0 mm
|
|
1.693 in
43.0 mm
|
1.181 in
30.0 mm
|
||
11.9412 USD - 13.2312 USD | 100 In stock |
1.969 in
50.0 mm
|
|
Wing Knob Handle
|
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
10.4431 USD - 11.5713 USD | 38 In stock |
2.362 in
60.0 mm
|
|
Knob Handle
|
2.362 in
60.0 mm
|
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
10.8266 USD - 11.9962 USD | 68 In stock |
1.102 in
28.0 mm
|
|
Knob Handle
|
1.181 in
30.0 mm
|
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
12.8598 USD - 14.2491 USD | 55 In stock |
2.362 in
60.0 mm
|
|
Knob Handle
|
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
6.9532 USD - 7.7044 USD | 10 In stock |
1.89 in
48.0 mm
|
|
Knob Handle
|
1.969 in
50.0 mm
|
|
1.89 in
48.0 mm
|
1.575 in
40.0 mm
|
||
8.3158 USD - 9.2142 USD | 29 In stock |
1.575 in
40.0 mm
|
|
Knob Handle
|
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
7.5578 USD - 8.3743 USD | 10 In stock |
2.283 in
58.0 mm
|
|
Knob Handle
|
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
11.4822 USD - 12.7227 USD | 98 In stock |
1.575 in
40.0 mm
|
|
Knob Handle
|
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
8.7987 USD - 9.7492 USD | 60 In stock |
1.299 in
33.0 mm
|
|
Knob Handle
|
1.181 in
30.0 mm
|
|
1.299 in
33.0 mm
|
0.787 in
20.0 mm
|
||
11.4827 USD - 12.7232 USD | 10 In stock |
1.496 in
38.0 mm
|
|
Knob Handle
|
1.575 in
40.0 mm
|
|
1.496 in
38.0 mm
|
1.181 in
30.0 mm
|
||
10.826 USD - 11.9956 USD | 10 In stock |
1.181 in
30.0 mm
|
|
Wing Knob Handle
|
1.181 in
30.0 mm
|
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
12.8598 USD - 14.2491 USD | 115 In stock |
2.48 in
63.0 mm
|
|
Wing Knob Handle
|
2.362 in
60.0 mm
|
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
10.3957 USD - 11.5188 USD | 75 In stock |
2.087 in
53.0 mm
|
|
Wing Knob Handle
|
1.969 in
50.0 mm
|
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
||
10.3436 USD - 11.4611 USD | 59 In stock |
1.89 in
48.0 mm
|
|
Wing Knob Handle
|
1.969 in
50.0 mm
|
|
1.89 in
48.0 mm
|
1.575 in
40.0 mm
|
||
9.9464 USD - 11.0209 USD | 66 In stock |
1.693 in
43.0 mm
|
|
Wing Knob Handle
|
1.575 in
40.0 mm
|
|
1.693 in
43.0 mm
|
1.181 in
30.0 mm
|
||
10.8266 USD - 11.9962 USD | 626 In stock |
1.102 in
28.0 mm
|
|
Wing Knob Handle
|
1.181 in
30.0 mm
|
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
064362201130E | 10.8266 USD - 11.9962 USD | 49 In stock |
1.181 in
30.0 mm
|
|
Wing Knob Handle
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
|
9.6972 USD - 10.7448 USD | 26 In stock |
1.969 in
50.0 mm
|
|
Wing Knob Handle
|
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue