Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 0.047 USD - 0.0521 USD | 817 In stock |
0.394 in
10.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
| 0.1269 USD - 0.1406 USD | 169347 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| 0.3337 USD - 0.3698 USD | 443 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
2.953 in
75.0 mm
|
|
||
| 0.1726 USD - 0.1913 USD | 5776 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| 0.3483 USD - 0.3859 USD | 39030 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
| 0.1726 USD - 0.1913 USD | 1137 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
| 0.0904 USD - 0.1002 USD | 1874 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| 111401 | 0.1908 USD - 0.2114 USD | 11 In stock |
1.181 in
30.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
|
| 0.1652 USD - 0.183 USD | 1840 In stock |
1.252 in
31.8 mm
|
Black
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| 0.3418 USD - 0.3787 USD | 278 In stock |
1.5 in
38.1 mm
|
Black
|
PE
|
3 in
76.2 mm
|
2.0-4.0
|
||
| 0.5261 USD - 0.5829 USD | 143968 In stock |
0.984 in
25.0 mm
|
Black
|
PE-HD
|
1.969 in
50.0 mm
|
|
||
| 0.318 USD - 0.3524 USD | 2298 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
||
| 0.3615 USD - 0.4005 USD | 3789 In stock |
1.575 in
40.0 mm
|
White
|
LDPE - PIR
|
3.15 in
80.0 mm
|
|
||
| 0.1936 USD - 0.2145 USD | 15572 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| 0.0581 USD - 0.0644 USD | 18264 In stock |
0.394 in
10.0 mm
|
Grey
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
||
| 0.1521 USD - 0.1685 USD | 39 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| 0.8188 USD - 0.9073 USD | 159 In stock |
2.362 in
60.0 mm
|
Grey
|
LDPE - PIR
|
4.724 in
120.0 mm
|
|
||
| 111627 | 0.1756 USD - 0.1946 USD | 235810 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
|
| 0.4687 USD - 0.5193 USD | 1374 In stock |
1.969 in
50.0 mm
|
Grey
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
||
| 0.7783 USD - 0.8624 USD | 46893 In stock |
2.362 in
60.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue