Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 0.265 USD - 0.2936 USD | 2410 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
||
| 0.1705 USD - 0.1889 USD | 231020 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.787 in
20.0 mm
|
|
||
| 0.1237 USD - 0.137 USD | 143870 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| 0.1162 USD - 0.1288 USD | 23027 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| 0.0757 USD - 0.0839 USD | 10 In stock |
0.626 in
15.9 mm
|
Grey
|
LDPE - PIR
|
1.374 in
34.9 mm
|
1.0-3.0
|
||
| 0.0967 USD - 0.1072 USD | 11410 In stock |
0.752 in
19.1 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| 0.1497 USD - 0.1659 USD | 68418 In stock |
0.984 in
25.0 mm
|
White
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| 0.2191 USD - 0.2428 USD | 4810 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| 498712 | 0.3047 USD - 0.3376 USD | 83343 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
|
| 2.959 USD - 3.2787 USD | 40969 In stock |
3.937 in
100.0 mm
|
Black
|
LDPE
|
5.906 in
150.0 mm
|
|
||
| 0.1567 USD - 0.1737 USD | 320073 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
||
| 1.1749 USD - 1.3019 USD | 254636 In stock |
3.15 in
80.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| 498701 | 0.0436 USD - 0.0483 USD | 77010 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
|
| 0.0489 USD - 0.0542 USD | 36817 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
| 0.1055 USD - 0.1169 USD | 7110 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| 498708 | 0.2611 USD - 0.2893 USD | 96804 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
2.756 in
70.0 mm
|
|
|
| 1.088 USD - 1.2056 USD | 930 In stock |
1.575 in
40.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| 0.3622 USD - 0.4013 USD | 167239 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
|
||
| 0.0784 USD - 0.0868 USD | 78610 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| 0.3622 USD - 0.4013 USD | 52030 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm