Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 0.094 USD - 0.1042 USD | 1818 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| 111401 | 0.1984 USD - 0.2199 USD | 11 In stock |
1.181 in
30.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
|
| 0.3622 USD - 0.4013 USD | 167239 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
|
||
| 0.0881 USD - 0.0976 USD | 1226000 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| 0.4363 USD - 0.4834 USD | 32824 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| 0.0443 USD - 0.0491 USD | 65010 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.787 in
20.0 mm
|
0.8-2.0
|
||
| 111368 | 0.2574 USD - 0.2852 USD | 34532 In stock |
1.575 in
40.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
|
| 0.4061 USD - 0.45 USD | 270 In stock |
1.969 in
50.0 mm
|
White
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
||
| 0.0805 USD - 0.0805 USD | 69000 In stock |
|
Black
|
LDPE - PIR
|
|
|
||
| 0.8955 USD - 0.8955 USD | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| 0.4984 USD - 0.4984 USD | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| 0.8213 USD - 0.8213 USD | 5130 In stock |
|
Black
|
LDPE
|
|
|
||
| 0.2626 USD - 0.2626 USD | 18900 In stock |
|
Black
|
LDPE - PIR
|
|
|
||
| 0.4261 USD - 0.4261 USD | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| 0.8171 USD - 0.8171 USD | 2400 In stock |
|
Black
|
LDPE
|
|
|
||
| 0.2217 USD - 0.2456 USD | 183600 In stock |
1.575 in
40.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
|
||
| 0.519 USD - 0.519 USD | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| 0.206 USD - 0.206 USD | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| 1.27 USD - 1.27 USD | 2618 In stock |
|
Black
|
LDPE
|
|
|
||
| 0.5876 USD - 0.5876 USD | 4400 In stock |
|
Black
|
LDPE