Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
0.0167 USD - 0.0185 USD 174074 In stock
Natural
PA
13.0 mm
2.8 mm
0.0076 USD - 0.0084 USD 1289356 In stock
Natural
PA
9.0 mm
1.5 mm
0.217 USD - 0.2404 USD 159 In stock
Natural
PA
0.0286 USD - 0.0317 USD 9598 In stock
Natural
PA
0.0203 USD - 0.0226 USD 571724 In stock
Natural
PA
8.5 mm
2.8 mm
0.0339 USD - 0.0375 USD 30 In stock
Natural
PA
0.1217 USD - 0.1349 USD 58133 In stock
Natural
PA
0.0365 USD - 0.0405 USD 322211 In stock
Natural
PA
0.0116 USD - 0.013 USD 699804 In stock
Natural
PA
7.0 mm
2.3 mm
0.0586 USD - 0.0649 USD 612668 In stock
Natural
PA
0.1545 USD - 0.1713 USD 179 In stock
Natural
PA
0.113 USD - 0.1253 USD 3450 In stock
Natural
PA
0.0408 USD - 0.045 USD 866517 In stock
Natural
PA
0.0106 USD - 0.0119 USD 276210 In stock
Natural
PA
6.4 mm
2.8 mm
0.0114 USD - 0.0126 USD 1124072 In stock
Natural
PA
12.0 mm
1.4 mm
0.0684 USD - 0.0757 USD 173571 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
0.085 USD - 0.0941 USD 24840 In stock
Natural
PA
0.0144 USD - 0.0159 USD 207850 In stock
Natural
PA
5.0 mm
1.5 mm
0.0212 USD - 0.0235 USD 2000 In stock
Natural
HDPE
12.8 mm
0.8 mm
0.011 USD - 0.0122 USD 4040 In stock
Natural
PA
8.0 mm
1.0 mm
  • of 3
Natural PA Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in;

031080000001

Price Range
0.0185 USD - 0.0167 USD

Stock Levels
174074 In stock
Attributes
  • Outside Diameter
    13.0 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 1.5 mm | 0.059 in;

032030000001

Price Range
0.0084 USD - 0.0076 USD

Stock Levels
1289356 In stock
Attributes
  • Outside Diameter
    9.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 20.3 mm | 0.799 in; 36.0 mm | 1.417 in; Thickness 6.8 mm | 0.268 in; Natural; PA

016020000001

Price Range
0.2404 USD - 0.217 USD

Stock Levels
159 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 3.1 mm | 0.122 in; 8.0 mm | 0.315 in; Thickness 2.5 mm | 0.098 in; Natural; PA

016003000001

Price Range
0.0317 USD - 0.0286 USD

Stock Levels
9598 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.8 mm | 0.11 in;

031050000001

Price Range
0.0226 USD - 0.0203 USD

Stock Levels
571724 In stock
Attributes
  • Outside Diameter
    8.5 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 5.2 mm | 0.205 in; 10.7 mm | 0.421 in; Thickness 3.0 mm | 0.118 in; Natural; PA

016005000001

Price Range
0.0375 USD - 0.0339 USD

Stock Levels
30 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 5.2 mm | 0.205 in; Natural; PA

016012000001

Price Range
0.1349 USD - 0.1217 USD

Stock Levels
58133 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 2.1 mm | 0.083 in; 5.0 mm | 0.197 in; Thickness 1.7 mm | 0.067 in; Natural; PA

016002000001

Price Range
0.0405 USD - 0.0365 USD

Stock Levels
322211 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 2.3 mm | 0.091 in;

031040000001

Price Range
0.013 USD - 0.0116 USD

Stock Levels
699804 In stock
Attributes
  • Outside Diameter
    7.0 mm
  • Thickness
    2.3 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 6.2 mm | 0.244 in; 12.7 mm | 0.5 in; Thickness 3.6 mm | 0.142 in; Natural; PA

016006000001

Price Range
0.0649 USD - 0.0586 USD

Stock Levels
612668 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 5.9 mm | 0.232 in; Natural; PA

016016000001

Price Range
0.1713 USD - 0.1545 USD

Stock Levels
179 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 8.2 mm | 0.323 in; 16.2 mm | 0.638 in; Thickness 4.2 mm | 0.165 in; Natural; PA

016008000001

Price Range
0.1253 USD - 0.113 USD

Stock Levels
3450 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Anti-Loss Washer - ; Inside Diameter - 4.2 mm | 0.165 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in; Natural; PA

016004000001

Price Range
0.045 USD - 0.0408 USD

Stock Levels
866517 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 6.4 mm | 0.252 in; Thickness 2.8 mm | 0.11 in;

031060000001

Price Range
0.0119 USD - 0.0106 USD

Stock Levels
276210 In stock
Attributes
  • Outside Diameter
    6.4 mm
  • Thickness
    2.8 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in;

032040000001

Price Range
0.0126 USD - 0.0114 USD

Stock Levels
1124072 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 10.5 mm | 0.413 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

032100000001

Price Range
0.0757 USD - 0.0684 USD

Stock Levels
173571 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Anti-Loss Washer - ; Inside Diameter - 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 5.0 mm | 0.197 in; Natural; PA

016010000001

Price Range
0.0941 USD - 0.085 USD

Stock Levels
24840 In stock
Attributes
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.5 mm | 0.059 in;

031025000001

Price Range
0.0159 USD - 0.0144 USD

Stock Levels
207850 In stock
Attributes
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural HDPE Retaining Washer - ; Outside Diameter 12.8 mm | 0.504 in;

1343722

Price Range
0.0235 USD - 0.0212 USD

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 8.0 mm | 0.315 in; Thickness 1.0 mm | 0.039 in;

041040000001

Price Range
0.0122 USD - 0.011 USD

Stock Levels
4040 In stock
Attributes
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural